Alternate Catalog No. : AL 750 N
Catalog No. : AL750N
Description: AL 2HOLE NEMA STR LUG 750
UPC: 783786694068
Aluminum Two-Hole NEMA Lugs - straight lug, 700-750 kcmil AL-CU or 636 (26/7) ACSR, installing dies 140H, 301, 342, 1 1/2. Length 8-1/4 inch. Pad 1-3/4 inch wide x 3-3/4 inch long x 37/64 Minimum thick. Barrel 3-5/16 inch long x 1-19/32 inch Outside Diameter. (2) 9/16 inch Diameter Holes on 1-3/4 inch center. Oxide Inhibitor. Yellow Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 8-1/4 inches |
|
Wire Size |
750 kcmil |
Documents/Support Tools
|
SDS |