Catalog No. : AL60
Description: AL COMP LUG LB 2HOLE 1000-1033
UPC: 783786047369
- For Aluminum and Copper Conductors
- Complete die and crimp information clearly indented on each lug. Install with standard tools and dies.
- NEMA standard mounting holes. Use 1/2 inch mounting hardware for all sizes.
- Prefilled with oxide inhibitor.
- Extended barrel for additional crimping area or weather-seal for outdoor terminators.
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
PreFilled with Compound. Complete Die and Crimp information clearly indented on each lug. Installed with standard tools and dies. Use 1/2 inch mounting hardware for all sizes. |
|
Application |
For Aluminum Conductor only. |
Specifications
|
Cable Size |
900 (54/7) ACSR kcmil , 954(45/7) ASCR kcmil , 1000 to 1033 kcmil |
|
Number Of Holes |
2 |
|
Material |
Aluminum |
|
Mounting |
NEMA Standard Mounting Holes |
|
Connection |
Compression |
Classifications
|
Brand Name |
Blackburn |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Aluminium |
|
Sleeve form |
Long |
Documents/Support Tools
|
SDS |