Catalog No. : AL54/A/U/BL
Description: STR SWL PA66/AL COUPLER 54MM-BL
UPC: 5020963800245
Descriptors
Category |
Electrical conduit coupling |
Special Features |
High Impact Resistance |
Application |
For Coupling Two Corrugated Flexible Conduits |
Specifications
Material |
Polyamide/Nylon 6.6 and Aluminium |
Color |
Black |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Trade Size |
NC54 |
Outside Diameter |
66.8 mm |
Length |
132 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Degree of protection (IP) |
IP68 |
Model |
Straight |
Nominal size |
54-54 mm |
Colour |
Black |