Alternate Catalog No. : AL 500 N
Catalog No. : AL500N
Description: AL 2HOLE NEMA STR LUG 500
UPC: 783786693825
Aluminum Two-Hole NEMA Lugs - straight lug, 477-500 kcmil and 500-600 Compact AL-CU and ACSR 397.5 (26/7) and 477 (18/1), installing dies 106A, 300, 317, 1 5/16, 14A, 15A. Length 7-5/16 inch. Pad 1-3/4 inch wide x 3-9/16 inch long x 29/64 inch thick. Barrel 2-15/16 inch long x 1-5/16 inch Outside Diameter. (2) 9/16 inch diameter holes on 1-3/4 inch centers. Oxide Inhibitor. Piink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 8-1/4 inches |
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |