Alternate Catalog No. : AL 500-48 SB
Catalog No. : AL500-48SB
Description: AL COMP LUG 500 1HOLE 1/2IN BOLT SB
UPC: 783786693931
Aluminum Compression Lug, 500 kcmil, Aluminum and Copper, Bolt 1/2 inch, One Hole Pad. Aluminum One-Hole NEMA Lugs, concentric 477-500 kcmil, compact 600 kcmil, ACSR 397.5 (26/7) and 477 (18/1), bolt size 1/2, installing dies 106A, 300, 317, 1 5/16, 14A. Length 4-11/16 inch. Pad 1-3/4 inch wide x 1-7/16 inch long x 29/64 inch thick. (1) 9/16 inch diameter hole. Barrel 2-3/16 inch long x 1-5/16 inch outside Diameter. Oxide Inhibitor. Pink Cap. SB is for Shorter Barrel than standard AL 500-48 Lug only 2-3/16 inch depth of the ID.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications. |
|
Application |
General Purpose Lugs for Aluminum and Copper Terminations |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
5-7/16 inch long x 1-3/4 inch wide |
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |