Alternate Catalog No. : AL 500-38
Catalog No. : AL500-38
Description: ALUM COMP LUG 500 KCMIL 1 HOLE PAD
UPC: 783786693894
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications. |
|
Application |
General Purpose Lugs for Aluminum and Copper Terminations |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
None |
|
Mounting |
Bolt Size 3/8 in |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 5.437 inches, Pad 1.50 inch long x 1.750 inch wide x .455 inch thick. Barrel 2.938 inches |
|
Wire Size |
500 kcmil |
Documents/Support Tools
|
SDS |