Alternate Catalog No. : AL 400 N 24 HS
Catalog No. : AL400N24HS
Description: AL 2HOLE NEMA STR LUG 4/0 24IN W/HS
UPC: 783786031016
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications. |
|
Application |
General Purpose Lugs for Aluminum and Copper Terminations |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
24 inches long |
|
Wire Size |
397.5 to 400 kcmil , 350 kcmil , 336.4(26/7) ACSR AG , 397.5 (18/1) ACSR AWG , 336.4 (18/1) ACSR AWG |
Documents/Support Tools
|
SDS |