text.skipToContent text.skipToNavigation

Alternate Catalog No. : AL 4-38 TN

Catalog No. : AL4-38TN

Description:  AL COMP LUG 1 HOLE NO4 STR 3/8 BOLT

UPC: 783786693795

Tin-Plated Aluminum Compression Lug, One-Hole NEMA Pad, #4 Stranded AL9CU, UL Listed. Dies TB, 37, 375, 162. Length 2-1/4 inch, Barrel 15/16 inch long, Pad 1 inch long x 5/8 inch wide x 3/16 inch thick. Oxide Inhibitor. Green Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications.

Application

General Purpose Lugs for Aluminum and Copper Terminations

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Insulation

None

Temperature Rating

90 C

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 2.250 inch, Barrel .875 inch, Pad 1.000 inch x .625 inch wide x .187 inch thick

Wire Size

#4 STR AWG

Documents/Support Tools

SDS

Click here