Alternate Catalog No. : AL 4/0 NTN 90
Catalog No. : AL4/0NTN90
Description: ALUM LUG 4/0 TIN PLATE 90 DEG
UPC: 75114303378
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications. |
|
Application |
General Purpose Lugs for Aluminum and Copper Terminations |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Unbent length 6.375, Barrel 1.938 inches, Pad 3.719 inch x 1.195 inch wide x .310 inch thick |
|
Wire Size |
4/0 STR AWG |
Documents/Support Tools
|
SDS |