Alternate Catalog No. : AL 4/0 NGSH
Catalog No. : AL4/0NGSH
Description: AL TAP COMP LUG 4/0 2 HOLE
UPC: 783786693672
Aluminum Two-Hole NEMA Lugs - Straight Lug, Concentric 4/0 Stranded AL-CU, Installing Dies TX ,71H, 298, 840, 11A. Length 6 inch. Pad 1-3/16 inch wide x 3-11/32 inch long x 5/16 inch thick. Barrel 1-15/16 inch long x 7/8 inch Outside Diameter. (2) 9/16 inch Diameter holes on 1-3/4 inch centers. Oxide Inhibitor. Pink Cap. Includes Galvanized Steel Hardware (2) 1/2-13 x 1-1/2 full Threaded Bolts, (2) 1/2-13 Nuts, (4) 1/2 Flat Washers and (2) Stainless Steel 1/2 inch Belleville Washers.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications. |
|
Application |
General Purpose Lugs for Aluminum and Copper Terminations |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
6 inch long x 1-15/64 inch wide |
|
Wire Size |
4/0 STR AWG |
Documents/Support Tools
|
SDS |