text.skipToContent text.skipToNavigation

Alternate Catalog No. : AL 350 NLLTN

Catalog No. : AL350NLLTN

Description:  TPAL COMPR LUG 350KCMIL 90DEG LEFT

UPC: 783786693597

Tin Plated Aluminum Two-Hole NEMA Lug with 90 Degree Left Configuration. 350 kcmil or 350 Compact AL-CU, Installing dies 96, 299, 655, 1 1/8-1, 13A. Length 5-3/8 inch after Bending. Pad 1-35/64 inch wide x 3 inch minimum length x 23/64 inch thick. (2) 9/16 inch diameter holes on 1-3/4 inch centers. Barrel 2-9/16 inch x 1-7/64 inch Outside Diameter. Oxide Inhibitor. Brown Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications.

Application

General Purpose Lugs for Aluminum and Copper Terminations

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Insulation

None

Temperature Rating

90 C

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

6-9/16 inch long x 1-3/4 inch wide

Wire Size

350 kcmil

Documents/Support Tools

SDS

Click here