Alternate Catalog No. : AL 336 NSC
Catalog No. : AL336NSC
Description: AL 2HOLE NEMA STR LUG 336
UPC: 783786693566
Aluminum Two-Hole NEMA Lugs - straight lug, concentric 397.5-400 kcmil AL-CU, ACSR 336.4(26/7) and 397.5 (18/1), installing dies 1-1/4, 99H, 317, 20AH. Length 9 inch. Pad 1-21/32 inch Wide x 3-11/16 inch long x 7/16 inch thick. (2) 9/16 inch Diameter holes on 1-3/4 inch Center Spacing. Barrel 4-3/16 inch x 1-1/4 inch Outside Diameter. Oxide Inhibitor. Green Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 9 inches |
|
Wire Size |
336 kcmil |
Documents/Support Tools
|
SDS |