text.skipToContent text.skipToNavigation

Alternate Catalog No. : AL 3/0 N

Catalog No. : AL3/0N

Description:  AL 2HOLE STRAIGHT NEMA LUG CONC 3/0

UPC: 783786693467

Aluminum Two-Hole NEMA Lugs - straight lug, concentric 3/0 Stranded Al-CU, installing dies TV, 66, 167, 467, 10A. Length 5-1/2 inch. Pad 1-1/16 inch wide x 3-1/4 inch long x 17/64 inch thick. (2) 9/16 inch Diameter Holes on 1-3/4 inch Centers. Barrel 1-7/16 inch long x Outside Diameter .76 inch. Oxide Inhibitor. Black Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification.

Application

General purpose lugs for Aluminum and Copper terminations.

Specifications

Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 5-1/2 inches

Wire Size

3/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here