Alternate Catalog No. : AL 3/0-48
Catalog No. : AL3/0-48
Description: AL 1HOLE NEMA LUG 3/0 1/2INBOLT
UPC: 783786693528
Aluminum One-Hole NEMA Lugs, concentric 3/0 Stranded AL-CU, bolt size 1/2, installing dies TV, 66, 167, 467, 10A. Length 3-7/16 inch. Pad 1 inch wide x 1-9/32 inch long x 1/4 inch thick. (1) 17/32 inch Diameter Hole. Barrel 1-1/2 inch long x 3/4 inch Outside Diameter. Oxide Inhibitor. Black Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 3-7/16 inches |
|
Wire Size |
3/0 AWG |
Documents/Support Tools
|
SDS |