Alternate Catalog No. : AL28/U144/C90/000620
Catalog No. : AL28U144C90000620
Description: 90D PA66 FITTING U144 28MM-BL
UPC: 5020963010255
Connector Conduit Fitting, 90 Degree Elbow, Conduit Size 28, 1-7/16 Inch Connector UNEF Thread, Swivel Internal Thread, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Black |
|
Connection |
90 degrees |
|
Cable Entry |
1-7/16 Inch UNEF Thread |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 28mm |