text.skipToContent text.skipToNavigation

Alternate Catalog No. : AL28/U094/C90/000620

Catalog No. : AL28U094C90000620

Description:  FIXED 90D U094 IP66/NC28 COND BLK

UPC: 5020963046506

Connector Conduit Fitting, 90 Degree Elbow, Conduit Size 28, 15/16 Inch Connector UNEF Thread, Swivel Internal Thread, Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Insertion into Threaded Entries or Knockout to Connect Conduit

Specifications

Material

Polyamide/Nylon 6.6

Color

Black

Connection

90 degrees

Cable Entry

15/16 Inch UNEF Thread

Classifications

Brand Name

Adaptaflex

Dimensions

Size

NC 28mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant