Catalog No. : AL28/M25/CS90/GR
Description: 90D SWL PA66/NPB FTG M25 28MM-GR
UPC: 5020963033797
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Gray |
|
Connection |
90 degrees |
|
Cable Entry |
M25 Thread |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 28mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
28 mm |
|
Degree of protection (IP) |
IP66 |
|
Model |
90°-elbow |
|
Revolving thread |
Y |
|
Construction type |
External thread |
|
Type of connection |
Snap connection |
|
Thread type |
Metric |
|
Thread connection size |
M25 x 1.5 |
|
Thread length |
12.2 mm |
|
Thread length |
0.48 inch |
|
Material |
Polyamide (PA) |
|
Colour |
Grey |
|
Approved in combination with protective conduit UR |
Y |
|
Approved in combination with protective conduit DIN EN 61386-23 |
N |