Catalog No. : AL28/075/A/BL
Description: STR PA66 FITTING 3/4NPT 28MM-BL
UPC: 5020963017087
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Black |
|
Connection |
Straight |
|
Cable Entry |
3/4 Inch NPT Thread |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 28mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E173968 | N/A | YDRQ | N/A | N/A |
|
Nominal diameter |
28 mm |
|
Degree of protection (IP) |
IP66 |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Snap connection |
|
Thread type |
NPT |
|
Thread connection size |
Other |
|
Thread length |
16.2 mm |
|
Thread length |
0.638 inch |
|
Total length |
34.3 mm |
|
Total length |
1.35 inch |
|
Total height |
53.2 mm |
|
Total height |
2.09 inch |
|
Material |
Polyamide (PA) |
|
Colour |
Black |
|
Approved in combination with protective conduit UR |
Y |
|
Approved in combination with protective conduit DIN EN 61386-23 |
Y |