Alternate Catalog No. : AL 2500-4 N
Catalog No. : AL2500-4N
Description: ALUMINUM LUG 4 HOLE
UPC: 783786971657
Aluminum Four-Hole NEMA Lugs, concentric 2500 kcmil AL-CU, ACSR 2156-2167, installing die 214. Length 15-3/8 inch. Pad 3.559 inch Wide x 4 inch long x 45/64 inch thick. (4) 9/16 inch diameter holes on 1-3/4 inch spacing. Barrel 9-1/8 inch with Outside Diameter 2-9/32 inch. Oxide Inhibitor. Orange Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 15-3/8 inches |
|
Wire Size |
2500 kcmil , 2156 to 2167 ACSR kmcil |
Documents/Support Tools
|
SDS |