Alternate Catalog No. : AL 2300-4 NEHV
Catalog No. : AL2300-4NEHV
Description: ALUM COMP CONN STRAIGHT
UPC: 783786277216
Aluminum Tapered Compression Lug, 2250-2300 kcmil, Aluminum and Copper, 2167 (72/7) ACSR, Installing Die 48AH. Length 15-1/2 inch. Rounded Front Pad 4 inch x 4 inch x 1 inch thick. (4) 9/16 inch Diameter Holes with 1-3/4 inch Spacing, NEMA Pad. For Extra High Voltage.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications. |
|
Application |
General Purpose Lugs for Aluminum and Copper Terminations |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
18-1/2 inch x 4 inch wide |
|
Wire Size |
2000 kcmil |