Catalog No. : AL21/KM20/A/BL
Description: STR PUSH-IN PA66 FITTING 21MM-BL
UPC: 5020963016769
Descriptors
Category |
Electrical fittings |
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
Material |
Polyamide/Nylon 6.6 |
Color |
Black |
Connection |
Straight |
Cable Entry |
20 mm |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Size |
NC 21mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
21 mm |
Degree of protection (IP) |
IP40 |
Model |
Straight |
Construction type |
External thread |
Type of connection |
Plug-in connection |
Thread type |
Other |
Thread connection size |
None |
Thread length |
15.2 mm |
Thread length |
0.598 inch |
Total length |
29 mm |
Total height |
50.2 mm |
Material |
Polyamide (PA) |
Colour |
Black |
Approved in combination with protective conduit UR |
Y |