Catalog No. : AL21/A/U/BL
Description: STR SWL PA66/AL COUPLER 21MM-BL
UPC: 5020963052361
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
High Impact Resistance |
|
Application |
For Coupling Two Corrugated Flexible Conduits |
Specifications
|
Material |
Polyamide/Nylon 6.6 and Aluminium |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
NC21 |
|
Outside Diameter |
29 mm |
|
Length |
86.5 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP68 |
|
Model |
Straight |
|
Nominal size |
21-21 mm |
|
Colour |
Black |