Alternate Catalog No. : AL 2000-4 NEHV
Catalog No. : AL2000-4NEHV
Description: AL TAPERED COMP LUG, 2000 KCMIL
UPC: 783786693320
Aluminum Tapered Compression Lug for Extra High Voltage, 1510.5-1590 kcmil ACSR, 1700-2000 kcmil Stranded, Aluminum and Copper, Dies 214 735 40AH, 225. Four Hole NEMA Pad 9/16 inch Diameter on 1-3/4 inch Centers. Length 12-1/8 inch. Pad 3-1/2 inch wide x 3-3/4 inch long x 29/32 inch thick. Barrel 6-11/16 inch x 2-19/32 inch Outside Diameter. Oxide Inhibitor. Orange Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications. |
|
Application |
General Purpose Lugs for Aluminum and Copper Terminations |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
12-1/8 inch x 3-1/2 inch wide |
|
Wire Size |
2000 kcmil |
Documents/Support Tools
|
SDS |