text.skipToContent text.skipToNavigation

Alternate Catalog No. : AL 2-38 TN

Catalog No. : AL2-38TN

Description:  AL COMP LUG 1 HOLE NO2 STR 3/8 BOLT

UPC: 783786693405

Tin Plated Aluminum One-Hole NEMA Lugs, concentric 2 Stranded AL9CU, bolt size 3/8, installing dies TQ, 45, 348, 163, 1/2, 6A. Length 2-5/8 inch. Pad 3/4 inch wide x 1 inch long x 5/32 inch thick. Single Hole 13/32 inch Diameter. Barrel 59/64 inch. Outside Diameter 17/32 inch. Oxide Inhibitor. Pink Cap. UL Listed.
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications.

Application

General Purpose Lugs for Aluminum and Copper Terminations

Specifications

Connection

Compression

Material

Aluminum

Finish

Tin Plated

Insulation

None

Temperature Rating

90 C

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

2-5/8 inch long x 3/4 inch wide

Wire Size

#2 AWG

Documents/Support Tools

SDS

Click here