Alternate Catalog No. : AL 2-38
Catalog No. : AL2-38
Description: AL 1HOLE NEMA LUG CONCENTRIC 2
UPC: 783786693399
Aluminum One-Hole NEMA Lugs, concentric 2 Stranded AL-CU, bolt size 3/8, installing dies TQ, 45, 348, 163, 1/2, 6A. Length 2-5/8 inch. Pad 3/4 inch wide x 1 inch long x 5/32 inch thick. Single Hole .406 inch Diameter. Barrel 59/64 inch. Outside Diameter 17/32 inch. Oxide Inhibitor. Pink Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 2-5/8 inches |
|
Wire Size |
#2 STR AWG |
Documents/Support Tools
|
SDS |