Alternate Catalog No. : AL 2/0 NTN
Catalog No. : AL2/0NTN
Description: AL TIN 2HOLE NEMA STR LUG 2/0
UPC: 783786693313
Tin Plated Aluminum Two-Hole NEMA Lugs - straight lug, 2/0 Stranded AL-CU, (2) bolt holes 9/16 inch Diameter on 1-3/4 inch Centers, installing dies TW-TY, 58, 297, 5/8-1. Length 5-1/2 inch. Pad 15/16 inch wide x 3-3/16 inch long x 15/64 inch thick. Barrel 1-1/2 inch long x 11/16 inch Outside Diameter. Oxide Inhibitor. Olive Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 5-1/4 inches |
|
Wire Size |
2/0 AWG |
Documents/Support Tools
|
SDS |