Catalog No. : AL18/PG13/90/BL
Description: 90D PA66 FITTING PG13.5 18MM-BL
UPC: 5020963026850
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Black |
|
Connection |
90 degrees |
|
Cable Entry |
PG13.5 Thread |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 18mm |
|
Nominal diameter |
18 mm |
|
Degree of protection (IP) |
IP66 |
|
Model |
90°-elbow |
|
Construction type |
External thread |
|
Type of connection |
Snap connection |
|
Thread type |
Other |
|
Thread connection size |
PG13.5 |
|
Material |
Polyamide (PA) |
|
Colour |
Black |