Catalog No. : AL161313/Y/BL
Description: Y-PIECE PA66 16/13/13MM-BL
UPC: 5020963015076
Descriptors
|
Category |
Electrical conduit elbow |
|
Special Features |
High Impact Resistance and Very High UV Protection |
|
Application |
For Coupling Three Corrugated Flexible Conduits |
Specifications
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
16x13x13 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Degree of protection (IP) |
IP68 |
|
Model |
Y-piece |
|
Nominal size |
13-16 mm |
|
Colour |
Black |