Alternate Catalog No. : AL 1500 N
Catalog No. : AL1500N
Description: AL 2HOLE NEMA STR LUG 1500
UPC: 783786318162
Aluminum Compression Lug, 1500-1510.5 kcmil Aluminum and Copper or 1341.5 54/19 ACSR, Bolt Hole 9/16 inch Diameter, Two Hole NEMA Pad. Contains Oxide Inhibitor. Yellow Cap. 10-7/8 inch Long. Pad 3 inch wide x 3-5/8 inch long x 3/4 inch Thick. Barrel 5-1/2 inch long. O.D. 2-1/4 inch Diameter. Dies 189, 478.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications. |
|
Application |
General Purpose Lugs for Aluminum and Copper Terminations |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Wire Size |
1500 kcmil |
Documents/Support Tools
|
SDS |