Alternate Catalog No. : AL 14136 X
Catalog No. : AL14136X
Description: ALUM 4HOLE NEMA LUG
UPC: 783786693290
Aluminum Four-Hole NEMA Lugs, 1033.5-1300 kcmil AAC, 900-1113 kcmil ACSR, installing dies 161, 727, 352. Length 13-3/4 inch. Pad 3 inch wide x 4-1/4 inch long x 1/2 inch thick. Barrel 7-11/16 inch long x 1-31/32 inch Outside Diameter. Oxide Inhibitor. Yellow Cap. Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 13-3/4 inches |
|
Wire Size |
AAC 1033.5 to 1300 kcmil , ACSR 900 to 1113 kcmil |
Documents/Support Tools
|
SDS |