Alternate Catalog No. : AL 1272-4 N 90
Catalog No. : AL1272-4N90
Description: ALUM COMP LUG 1272 KCMIL 90 DEG
UPC: 783786693276
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications. |
|
Application |
General Purpose Lugs for Aluminum and Copper Terminations |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
None |
|
Mounting |
Bolt Size 1/2 in |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Unbent length 12.125 inch, Barrel 6.438 inch, Pad 4.500 inch long x 3.00 inch wide x .480 inch thick. Nominal length 8.105 inch |
|
Wire Size |
1272 kcmil |
Documents/Support Tools
|
SDS |