Alternate Catalog No. : AL 1272-4 N
Catalog No. : AL1272-4N
Description: ALUM 4HOLE NEMA LUG CONCENTRIC 1272
UPC: 783786693269
Aluminum Four-Hole NEMA Lugs, 1272 kcmil AL-CU, installing dies 161, 727, 352, 579. Length 11-1/4 inch. Pad 3 inch wide x 3-5/8 inch long x 1/2 inch thick. (4) 9/16 inch Diameter Holes on 1-3/4 inch Center Spacing. Barrel 6-7/16 inch long x 1-31/32 inch Outside Diameter. Oxide Inhibitor, Yellow Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 11-1/4 inches |
|
Wire Size |
1272 kcmil |
Documents/Support Tools
|
SDS |