Alternate Catalog No. : AL 1250 NGSH
Catalog No. : AL1250NGSH
Description: AL 1/0 NGSH MADE FOR 1250KCMIL
UPC: 783786861033
Aluminum Compression Lug, 1200-1300 kcmil, Aluminum and Copper, ACSR 1113 (45/7) 1192.5 (45/7). Dies 161, 727, 352. Two Hole NEMA Pad with 9/16 inch Diameter Holes on 1-3/4 inch Centers. Includes Galvanized Steel Hardware (2) 1/2-13 x 2 inch Full Threaded Bolts, (2) 1/2-13 Nuts, (4) 1/2 Flat Washers and (2) Stainless Steel 1/2 inch Belleville Washers. Length 9-11/16 inch. Pad 2-17/64 inch wide x 3-5/8 inch long x 39/64 inch thick. Barrel 4-11/16 inch long. 1-31/32 inch Outside Diameter.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications. |
|
Application |
General Purpose Lugs for Aluminum and Copper Terminations |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
9-11/16 inch long x 2-21/32 inch wide |
|
Wire Size |
1250 kcmil |
Documents/Support Tools
|
SDS |