text.skipToContent text.skipToNavigation

Alternate Catalog No. : AL 1033-4 N

Catalog No. : AL1033-4N

Description:  ALUM 4HOLE NEMA LUG ACSR 1033.5

UPC: 783786693184

Aluminum Four-Hole NEMA Lugs, ACSR 1033.5 (54/7), installing dies 34 AH. Length 12-3/4 inch. Pad 3-3/8 inch wide x 3-11/16 inch long x 23/32 inch thick. (4) 9/16 inch Diameter holes on 1-3/4 inch Centers. Barrel 6-3/16 inch long x 2-1/8 inch Outside Diameter. Oxide Inhibitor, Yellow Cap. Dual Rated for Aluminum and Copper Conductors
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification.

Application

General purpose lugs for Aluminum and Copper terminations.

Specifications

Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 12-3/4 inches

Wire Size

ACSR 1033.5 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here