Alternate Catalog No. : AL 100 MMNTN 45
Catalog No. : AL100MMNTN45
Description: ALUM LUG 100MMSQ 45 DEG
UPC: 783786072484
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications. |
|
Application |
General Purpose Lugs for Aluminum and Copper Terminations |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Unbent length 6.375 inches, Barrel 1.938 inch, Pad 3.719 inch x 1.237 inch wide x .297 inch thick |
|
Wire Size |
100 mm2 |
Documents/Support Tools
|
SDS |