Alternate Catalog No. : AL 1000 SSN
Catalog No. : AL1000SSN
Description: AL 2HOLE NEMA STR LUG 1000
UPC: 783786693139
Aluminum Two-Hole NEMA Lugs - straight lug, concentric 1000 kcmil AL-CU, installing dies 161, 292, 302, 319, 1 3/4. 9-7/8 inch long. Pad 1-61/64 inch wide x 3-7/8 inch long x 39/64 inch thick. Barrel 4-9/16 inch long x 2-27/32 inch diameter with Bore 4-3/8 inch long x 1-13/64 inch Diameter. (2) Holes are Slotted with 9/32 inch Radius on 1-3/4 inch Centers. Oxide Inhibitor and Brown Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 8-9/16 inches |
|
Wire Size |
1000 kcmil |
Documents/Support Tools
|
SDS |