Alternate Catalog No. : AL 1000 NMSNP
Catalog No. : AL1000NMSNP
Description: AL 2HOLE NEMA STR LUG 1000 795
UPC: 783786693092
Aluminum Two-Hole (Slotted 9/32 Radius) NEMA Lugs - straight lug, concentric 1000 kcmil, installing dies 161, 292, 302, 319, 1 3/4. Barrel Outside Diameter 1-27/32 inch, Bore 4-5/8 inch Deep x 1-13/64 inch Diameter, 9-1/2 long, Pad 3-5/8 inch Long x 1-3/4 inch wide x 21/32 inch thick. Oxide Inhibitor. Brown Cap. MS is for Milled Sides. Dual Rated for Aluminum and Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 8-9/16 inches |
|
Wire Size |
1000 kcmil |
Documents/Support Tools
|
SDS |