Alternate Catalog No. : AL 1000 NGSH
Catalog No. : AL1000NGSH
Description: AL 1/0 NGSH BUT MADE FOR 1000 KCMIL
UPC: 783786861040
Aluminum Two-Hole NEMA Lug - Straight Lug, 954 to 1000 kcmil AL-CU, ACSR 795 (26/7,30/19) and 954 (45/7), installing dies 161, 292, 302, 319, 1 3/4. Length 9-11/16 inch, Pad Width 2-7/16 inch x 3-41/64 inch long x 41/64 inch Thick. Holes on 1-3/4 inch Center to Center Spacing. Bore 4-5/8 inch Deep. Includes Galvanized Steel Hardware (2) Bolts 1/2-13 x 2 Full Thread, (2) 1/2-13 Nuts, (4) 1/2 inch Flat Washer, and (2) Stainless Steel Belleville 1/2 inch Washers.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications. |
|
Application |
General Purpose Lugs for Aluminum and Copper Terminations |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
8-9/16 inch long x 2-7/16 inch wide |
|
Wire Size |
1000 kcmil |
Documents/Support Tools
|
SDS |