text.skipToContent text.skipToNavigation

Alternate Catalog No. : AL 1000 NCP

Catalog No. : AL1000NCP

Description:  AL COMP LUG 1000 2HOLE COMPOUND

UPC: 783786693061

Aluminum Two-Hole NEMA Lug - straight lug, 1000 kcmil Compact AL-CU, installing dies 140H, 301, 342, 1 1/2. Length 8-9/16 inch, Pad Width 1-3/4 inch x 3-41/64 inch long x 35/64 inch Thick. Holes on 1-3/4 inch Center to Center Spacing. Bore 3-13/16 inch Deep. Oxide Inhibitor, Brown Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made of Aluminum for High Strength and High Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Dual Rated for use with Aluminum and Copper Conductors. Prefilled with Oxide Inhibitor. Marked with Conductor Sizes and Die Reference. Meet or Exceed ANSI C119.4 Specifications.

Application

General Purpose Lugs for Aluminum and Copper Terminations

Specifications

Connection

Compression

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

8-9/16 inch long x 2-7/16 inch wide

Wire Size

1000 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here