Catalog No. : AL10/PG7/A/BL
Description: STR PA66 FITTING PG7 10MM-BL
UPC: 5020963004926
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Black |
|
Connection |
Straight |
|
Cable Entry |
PG07 Thread |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 10mm |
|
Nominal diameter |
10 mm |
|
Degree of protection (IP) |
IP66 |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Snap connection |
|
Thread type |
Other |
|
Thread connection size |
PG7 |
|
Thread length |
8 mm |
|
Thread length |
0.315 inch |
|
Total length |
15.2 mm |
|
Total length |
0.6 inch |
|
Total height |
33.1 mm |
|
Total height |
1.3 inch |
|
Material |
Polyamide (PA) |
|
Colour |
Black |
|
Approved in combination with protective conduit UR |
Y |
|
Approved in combination with protective conduit DIN EN 61386-23 |
Y |