Alternate Catalog No. : AL 1/0 NTN
Catalog No. : AL1/0NTN
Description: AL 2HOLE NEMA STR LUG 1/0
UPC: 783786693030
Tin Plated Aluminum Two-Hole NEMA Lug - Straight Lug, 1/0 Stranded AL9CU use Dies TU, 52, BG, 243, 5/8. 1/0 ACSR, 2/0 Compact and Solid use Die CSA-22, #6 Stranded - 1/0 Stranded use Dies VC 5 or VC 6. Bolt Hole size 9/16 inch Diameter. Length 5-1/4 inch, Pad 3-3/16 inch Long x 29/32 inch wide, 1-3/4 inch Center to Center Spacing. Barrel Bore 1-1/2 inch Depth. Oxide Inhibitor. Tan Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Made of Aluminum for High Strength and High Conductivity.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- All Lugs Marked with Conductor Size and Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All lugs marked with conductor sizes and die reference for easy identification. |
|
Application |
General purpose lugs for Aluminum and Copper terminations. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 5-1/4 inches |
|
Wire Size |
1/0 AWG |
Documents/Support Tools
|
SDS |