text.skipToContent text.skipToNavigation

Catalog No. : AKR75C3F3204C

Description:  AKR75-3W3200ALSI GTU RELT DA

UPC:

EntelliGuard TU Trip Unit Conversion Kits are ANSI C37.59 design verification tested to ensure safe, reliable operation. These kits extend the life of your mechanically sound breaker: eliminate costly downtime due to nuisance tripping via a Waveform Recognition Instantaneous Algorithm improve electrical power system coordination and protection. Arc flash and selectivity at the same time. permit easy upgrades to communicating Power Management Control Systems (PMCS), open Modbus RTU protocol enable the implementation of RELT and Zone Selective Interlock Instantaneous to reduce arc flash energy levels Installation: GEH-6466, DEH-3456, DEH-4567, Brochure: DET-722 Note: Depending on your existing installation and the options ordered, additional accessories/devices may need to be ordered. Example: RELT will require 24VDC and also needs a method to turn on RELT, which is GTURSK (RELT Switch Kit) 204C AKR75-3W3200ALSI GTU+RELT+DA
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Breaker Conversion Kits - Update Existing Breaker

GO Schedule

KG

Specifications

Manufacturer

GE

Product Family

L8AKCGC

Frame Rating Amps

3200

Circuit Breaker Type

AKR-75

Generation

C

Wires

3 Wire

Fixed CT's

F

Current Sensor

3200 (A)

Trip Function

LSI

Trip Unit Options

Ammeter + Full Metering + Relaying + Waveform Capture + Modbus + RELT

Requires 24VDC

Yes

Includes GTU Cat#

G2632L3X8XRXXXX

Rating Plug Cat#

GTP3200U3264

GSA Compliance

No