text.skipToContent text.skipToNavigation

Catalog No. : AKR50C4F0809B

Description:  AKR50-4W800ALSIGDA GTU RELT

UPC:

EntelliGuard TU Trip Unit Conversion Kits are ANSI C37.59 design verification tested to ensure safe, reliable operation. These kits extend the life of your mechanically sound breaker: eliminate costly downtime due to nuisance tripping via a Waveform Recognition Instantaneous Algorithm improve electrical power system coordination and protection. Arc flash and selectivity at the same time. permit easy upgrades to communicating Power Management Control Systems (PMCS), open Modbus RTU protocol enable the implementation of RELT and Zone Selective Interlock Instantaneous to reduce arc flash energy levels Installation: GEH-6466, DEH-3456, DEH-4567, Brochure: DET-722 Note: Depending on your existing installation and the options ordered, additional accessories/devices may need to be ordered. Example: RELT will require 24VDC and also needs a method to turn on RELT, which is GTURSK (RELT Switch Kit) 809B AKR50-4W800ALSIGDA GTU+RELT
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Breaker Conversion Kits - Update Existing Breaker

GO Schedule

KG

Specifications

Manufacturer

GE

Product Family

L8AKCGB

Frame Rating Amps

1600

Circuit Breaker Type

AKR-50,AKJ-50 Series

Generation

C

Wires

4 Wire

Fixed CT's

F

Current Sensor

800 (A)

Trip Function

LSIGDA

Trip Unit Options

Ammeter + RELT

Requires 24VDC

Yes

Includes GTU Cat#

G2208L8X1XRXXXX

Rating Plug Cat#

GTP0800U0820

GSA Compliance

No