text.skipToContent text.skipToNavigation

Catalog No. : AKR3SC3F0412A

Description:  AKR3S-3W400ALSHGGTU

UPC:

EntelliGuard TU Trip Unit Conversion Kits are ANSI C37.59 design verification tested to ensure safe, reliable operation. These kits extend the life of your mechanically sound breaker: eliminate costly downtime due to nuisance tripping via a Waveform Recognition Instantaneous Algorithm improve electrical power system coordination and protection. Arc flash and selectivity at the same time. permit easy upgrades to communicating Power Management Control Systems (PMCS), open Modbus RTU protocol enable the implementation of RELT and Zone Selective Interlock Instantaneous to reduce arc flash energy levels Installation: GEH-6466, DEH-3456, DEH-4567, Brochure: DET-722 Note: Depending on your existing installation and the options ordered, additional accessories/devices may need to be ordered. Example: RELT will require 24VDC and also needs a method to turn on RELT, which is GTURSK (RELT Switch Kit) 0412A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Breaker Conversion Kits - Update Existing Breaker

GO Schedule

KG

Specifications

Manufacturer

GE

Product Family

L8AKCGA

Frame Rating Amps

800

Circuit Breaker Type

AKR-30S, AKRU-30S

Generation

C

Wires

3 Wire

Fixed CT's

F

Current Sensor

400 (A)

Trip Function

LSHG

Trip Unit Options

Ammeter

Requires 24VDC

No

Includes GTU Cat#

G2W04LDXXXRXXXX

Rating Plug Cat#

GTP0400U0410

GSA Compliance

No