Catalog No. : AKR30C4FXE05C
Description: AKR30-4WNO08ACTLSIG GTU RELT DA
UPC:
Descriptors
|
Category |
Breaker Conversion Kits - Update Existing Breaker |
|
GO Schedule |
KG |
Specifications
|
Manufacturer |
GE |
|
Product Family |
L8AKCGC |
|
Frame Rating Amps |
800 |
|
Circuit Breaker Type |
AKR-30,30H, AKRU-30 |
|
Generation |
C |
|
Wires |
4 Wire |
|
Fixed CT's |
F |
|
Current Sensor |
800 (A) No CT |
|
Trip Function |
LSIG |
|
Trip Unit Options |
Ammeter + Full Metering + Relaying + Waveform Capture + Modbus + RELT |
|
Requires 24VDC |
Yes |
|
Includes GTU Cat# |
G2108L4X8XRXXXX |
|
Rating Plug Cat# |
GTP0800U0820 |
|
GSA Compliance |
No |