Catalog No. : AKO10C4F4009C
Description: AK100-4W4000A LSIGDA GTU RELT DA
UPC:
Descriptors
|
Category |
Breaker Conversion Kits - Update Existing Breaker |
|
GO Schedule |
KG |
Specifications
|
Manufacturer |
GE |
|
Product Family |
L8AKCGC |
|
Frame Rating Amps |
4000 |
|
Circuit Breaker Type |
AK-100 |
|
Generation |
C |
|
Wires |
4 Wire |
|
Fixed CT's |
F |
|
Current Sensor |
4000 (A) |
|
Trip Function |
LSIGDA |
|
Trip Unit Options |
Ammeter + Full Metering + Relaying + Waveform Capture + Modbus + RELT |
|
Requires 24VDC |
Yes |
|
Includes GTU Cat# |
G2740L8X8XRXXXX |
|
Rating Plug Cat# |
GTP4000U4064 |
|
GSA Compliance |
No |