Alternate Catalog No. : AK 600 NTN
Catalog No. : AK600NTN
Description: AL TP LAYIN TRANS SPADE CONN 2-600
UPC: 783786692675
- Requires only a cable stripper and Allen hex wrench— no crimping tools or dies or other special toolsare needed for installation
- Transformer Changes Require only the Connector to be Unbolted from the Spade - No need to Disconnect All the Conductors, as with Compression Systems
- Dual-rated for use with aluminum or copper cable
- Double Set Screws Maximize Contact Area and Mechanical Characteristics
- Ball-bottom screws ensure Even Force Distribution in the Cable/Connector Interface
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
The Slide-out Keeper Minimizes the hassle and hazards of forcing cables into closed ports. Require only a cable stripper and Allen hex wrench - no crimping tools or dies or other special tools needed for installation. Transformer changes require only the connector to be unbolted from the spade - no need to disconnect all the conductors, as with compression systems. Dual rated to use with Aluminum or Copper. Double Set Screws maximize contact area and mechanical characteristics. Ball-bottom screws ensure even force distribution in the cable/connector interface. |
|
Application |
Lay-In Transformer Spade Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to 600 kcmil |
|
Number Of Conductors |
1 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Body is 2.750 inch long, 1.642 inch wide, 2.108 inch high. |