Catalog No. : AJ-2124
Description: AL WATERPIPE GRD CLMP 2-1/2-4 PIPE
UPC: 783786802999
Aluminum Dual-Rated Waterpipe Ground Clamp for Wire Range 6 - 250, Water Pipe Size 2 1/2 - 4
View More
View Less
For more info visit:
electrification.us.abb.com
- Tin plated for corrosion resistance.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Tin plated for corrosion resistance. |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 29625 | 441404 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |