text.skipToContent text.skipToNavigation

Catalog No. : AIK60C4F0605B

Description:  K6/KD6-4W 600A LSIG GTU RELT

UPC:

Conversion/upgrade kits include everything you need EntelliGuard TU trip unit and rating plug Direct acting flux shifter with automatic resetEpoxy encapsulated high-accuracy current transformersSpecially designed mounting hardware and wire harnesses with communication cable and RELT harness for easy upgrade later Detailed instruction manual Base Installation Instructions : GEH-6294 EntelliGuard Supplement Instructions : DEH-3456 Trip Unit Installation Instructions : DEH-4567 Entelliguard TU Conversion Kit Brochure : DET722 Note: Depending on your existing installation and the options ordered, additionaly accessories/devices may need to be ordered in addition to the conversion kit. Example: RELT will requires 24VDC and also needs a method to turn on RELT, which is GTURSK (RELT Switch Kit). 0605B
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Breaker Conversion Kits - Update Existing Breaker

GO Schedule

KG

Specifications

Manufacturer

ITE

Product Family

L8ITCGB

Frame Rating Amps

600

Circuit Breaker Type

K-600, KDON-600

Generation

C

Wires

4 Wire

Fixed CT's

F

Current Sensor

600 (A)

Trip Function

LSIG

Trip Unit Options

Ammeter + RELT

Requires 24VDC

Yes

Includes GTU Cat#

G2C06L4X1XRXXXX

Rating Plug Cat#

GTP0600U0616

GSA Compliance

No