Catalog No. : AIK1BC3F0809C
Description: K16B-3W800A LSIGDA GTU RELT DA
UPC:
Descriptors
|
Category |
Breaker Conversion Kits - Update Existing Breaker |
|
GO Schedule |
KG |
Specifications
|
Manufacturer |
ITE |
|
Product Family |
L8ITCGC |
|
Frame Rating Amps |
1600 |
|
Circuit Breaker Type |
K, KDON-1600 Black |
|
Generation |
C |
|
Wires |
3 Wire |
|
Fixed CT's |
F |
|
Current Sensor |
800 (A) |
|
Trip Function |
LSIGDA |
|
Trip Unit Options |
Ammeter + Full Metering + Relaying + Waveform Capture + Modbus + RELT |
|
Requires 24VDC |
Yes |
|
Includes GTU Cat# |
G2208L8X8XRXXXX |
|
Rating Plug Cat# |
GTP0800U0820 |
|
GSA Compliance |
No |